| Quantity | Unit price |
|---|---|
| 250 - 4999 | $0.5328 |
| 5000 - 9999 | $0.5063 |
| 10000 + | $0.4808 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Distance Across Flats | 27.9 mm |
|---|---|
| Distance Across Flats | 1.098 in |
| Overall Height | 9.0 mm |
| Overall Height | 0.354 in |
| Thread Size | M25 x 1.5 |
| Nut Shape | Hexagonal |
| Color | Black |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue