Quantity | Unit price |
---|---|
1000 - 4999 | $0.0878 |
5000 - 9999 | $0.0835 |
10000 + | $0.0792 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Distance Across Flats | 0.394 in |
---|---|
Distance Across Flats | 10.0 mm |
Overall Height | 6.0 mm |
Overall Height | 0.236 in |
Thread Size | M6 x 1.0 |
Nut Shape | Hexagonal |
Color | Black |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue