Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our Cheese Machine Screws are offered in standard metric sizes, and are a sound replacement for metal screws.
A Cheese Head Screw has a head with cylindrical sides with a flat disc top, and a flat bearing surface. The Cheese Head Machine Screw head is approximately half of its diameter, and features a slot drive.
Cheese Machine Screws are commonly used in appliance manufacturing, automotive applications, and electrical fixing components. They are a lightweight option, which benefits from resistance to vibrations, most chemicals, electricity, and corrosion.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0421 - $0.0578 | Request the lead time here |
M4 x 0.7
|
1.283 in
32.6 mm
|
1.181 in
30.0 mm
|
||
| $0.1623 - $0.2226 | Request the lead time here |
M6 x 1.0
|
2.713 in
68.9 mm
|
2.559 in
65.0 mm
|
||
| $0.2526 - $0.3467 | Request the lead time here |
M10 x 1.5
|
1.614 in
41.0 mm
|
1.378 in
35.0 mm
|
||
| $0.0433 - $0.0593 | Request the lead time here |
M3.5 x 0.6
|
1.748 in
44.4 mm
|
1.654 in
42.0 mm
|
||
| $0.0364 - $0.0501 | Request the lead time here |
M3 x 0.5
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||
| $0.0376 - $0.0514 | Request the lead time here |
M3 x 0.5
|
0.709 in
18.0 mm
|
0.63 in
16.0 mm
|
||
| $0.1763 - $0.2417 | Request the lead time here |
M6 x 1.0
|
3.106 in
78.9 mm
|
2.953 in
75.0 mm
|
||
| $0.0744 - $0.1019 | Request the lead time here |
M6 x 1.0
|
1.925 in
48.9 mm
|
1.772 in
45.0 mm
|
||
| $0.0442 - $0.0607 | Request the lead time here |
M5 x 0.8
|
0.602 in
15.3 mm
|
0.472 in
12.0 mm
|
||
| $0.036 - $0.0494 | Request the lead time here |
M3 x 0.5
|
0.276 in
7.0 mm
|
0.197 in
5.0 mm
|
||
| $0.0372 - $0.051 | Request the lead time here |
M2.5 x 0.45
|
0.535 in
13.6 mm
|
0.472 in
12.0 mm
|
||
| $0.1729 - $0.2371 | Request the lead time here |
M10 x 1.5
|
1.22 in
31.0 mm
|
0.984 in
25.0 mm
|
||
| $0.04 - $0.0548 | Request the lead time here |
M4 x 0.7
|
0.496 in
12.6 mm
|
0.394 in
10.0 mm
|
||
| $0.0372 - $0.051 | Request the lead time here |
M3 x 0.5
|
0.551 in
14.0 mm
|
0.472 in
12.0 mm
|
||
| $0.0397 - $0.0545 | Request the lead time here |
M4 x 0.7
|
0.417 in
10.6 mm
|
0.315 in
8.0 mm
|
||
| $0.07 - $0.0958 | Request the lead time here |
M6 x 1.0
|
0.783 in
19.9 mm
|
0.63 in
16.0 mm
|
||
| $0.0416 - $0.0569 | Request the lead time here |
M3.5 x 0.6
|
1.472 in
37.4 mm
|
1.378 in
35.0 mm
|
||
| $0.0378 - $0.0518 | Request the lead time here |
M3 x 0.5
|
0.866 in
22.0 mm
|
0.787 in
20.0 mm
|
||
| $0.1693 - $0.2323 | Request the lead time here |
M6 x 1.0
|
2.909 in
73.9 mm
|
2.756 in
70.0 mm
|
||
| $0.0361 - $0.0496 | Request the lead time here |
M2 x 0.4
|
0.287 in
7.3 mm
|
0.236 in
6.0 mm