Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our Cheese Machine Screws are offered in standard metric sizes, and are a sound replacement for metal screws.
A Cheese Head Screw has a head with cylindrical sides with a flat disc top, and a flat bearing surface. The Cheese Head Machine Screw head is approximately half of its diameter, and features a slot drive.
Cheese Machine Screws are commonly used in appliance manufacturing, automotive applications, and electrical fixing components. They are a lightweight option, which benefits from resistance to vibrations, most chemicals, electricity, and corrosion.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.2212 - $0.3034 | Request the lead time here |
M10 x 1.5
|
|
1.181 in
30.0 mm
|
||
| $0.035 - $0.048 | Request the lead time here |
M3.5 x 0.6
|
|
0.394 in
10.0 mm
|
||
| $0.0344 - $0.0471 | 9000 In stock |
M3 x 0.5
|
|
0.787 in
20.0 mm
|
||
| $0.0365 - $0.0502 | 15000 In stock |
M4 x 0.7
|
|
0.472 in
12.0 mm
|
||
| $0.036 - $0.0495 | 13000 In stock |
M4 x 0.7
|
|
0.236 in
6.0 mm
|
||
| $0.0555 - $0.0761 | 39500 In stock |
M5 x 0.8
|
|
0.984 in
25.0 mm
|
||
| $0.1827 - $0.2507 | 500 In stock |
M8 x 1.25
|
|
0.394 in
10.0 mm
|
||
| $0.1572 - $0.2156 | 15000 In stock |
M10 x 1.5
|
|
0.984 in
25.0 mm
|
||
| $0.0328 - $0.045 | 32000 In stock |
M2 x 0.4
|
|
0.236 in
6.0 mm
|
||
| $0.0342 - $0.0468 | Request the lead time here |
M3 x 0.5
|
|
0.63 in
16.0 mm
|
||
| $0.0363 - $0.0498 | 11000 In stock |
M4 x 0.7
|
|
0.394 in
10.0 mm
|
||
| 50M040070D030 | $0.0383 - $0.0525 | Request the lead time here |
M4 x 0.7
|
|
1.181 in
30.0 mm
|
|
| $0.0404 - $0.0555 | Request the lead time here |
M5 x 0.8
|
|
0.63 in
16.0 mm
|
||
| $0.0656 - $0.0899 | 3500 In stock |
M6 x 1.0
|
|
1.181 in
30.0 mm
|
||
| $0.0328 - $0.045 | 43000 In stock |
M2.5 x 0.45
|
|
0.236 in
6.0 mm
|
||
| $0.0338 - $0.0464 | 18000 In stock |
M3 x 0.5
|
|
0.472 in
12.0 mm
|
||
| 50M030050D008 | $0.0331 - $0.0455 | Request the lead time here |
M3 x 0.5
|
|
0.315 in
8.0 mm
|
|
| $0.0501 - $0.0686 | Request the lead time here |
M4 x 0.7
|
|
0.787 in
20.0 mm
|
||
| 50M050080D010 | $0.0398 - $0.0546 | 2000 In stock |
M5 x 0.8
|
|
0.394 in
10.0 mm
|
|
| $0.0635 - $0.0871 | Request the lead time here |
M6 x 1.0
|
|
0.63 in
16.0 mm