Our Cheese Machine Screws are offered in standard metric sizes, and are a sound replacement for metal screws.
A Cheese Head Screw has a head with cylindrical sides with a flat disc top, and a flat bearing surface. The Cheese Head Machine Screw head is approximately half of its diameter, and features a slot drive.
Cheese Machine Screws are commonly used in appliance manufacturing, automotive applications, and electrical fixing components. They are a lightweight option, which benefits from resistance to vibrations, most chemicals, electricity, and corrosion.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| 50M030050D006 | $0.0317 - $0.0435 | 48000 In stock |
M3 x 0.5
|
|
0.236 in
6.0 mm
|
|
| $0.0349 - $0.0479 | 4000 In stock |
M4 x 0.7
|
|
0.315 in
8.0 mm
|
||
| $0.0327 - $0.0448 | 18000 In stock |
M3 x 0.5
|
|
0.472 in
12.0 mm
|
||
| 50M030050D008 | $0.032 - $0.044 | 10000 In stock |
M3 x 0.5
|
|
0.315 in
8.0 mm
|
|
| $0.0484 - $0.0663 | 1000 In stock |
M4 x 0.7
|
|
0.787 in
20.0 mm
|
||
| 50M050080D010 | $0.0385 - $0.0528 | 2000 In stock |
M5 x 0.8
|
|
0.394 in
10.0 mm
|
|
| $0.0614 - $0.0842 | 500 In stock |
M6 x 1.0
|
|
0.63 in
16.0 mm
|
||
| $0.0349 - $0.048 | 26000 In stock |
M3.5 x 0.6
|
|
0.984 in
25.0 mm
|
||
| $0.0359 - $0.0493 | 6000 In stock |
M4 x 0.7
|
|
0.984 in
25.0 mm
|
||
| $0.045 - $0.0616 | Request the lead time here |
M6 x 1.0
|
|
0.315 in
8.0 mm
|
||
| $0.0642 - $0.088 | 1500 In stock |
M6 x 1.0
|
|
1.378 in
35.0 mm
|
||
| $0.066 - $0.0906 | 3500 In stock |
M6 x 1.0
|
|
2.362 in
60.0 mm
|
||
| $0.0314 - $0.0431 | 5000 In stock |
M2.5 x 0.45
|
|
0.157 in
4.0 mm
|
||
| $0.0316 - $0.0433 | 14000 In stock |
M3 x 0.5
|
|
0.197 in
5.0 mm
|
||
| $0.033 - $0.0452 | Request the lead time here |
M3.5 x 0.6
|
|
0.197 in
5.0 mm
|
||
| $0.0344 - $0.0472 | 6000 In stock |
M3.5 x 0.6
|
|
0.63 in
16.0 mm
|
||
| $0.0316 - $0.0433 | 21000 In stock |
M2 x 0.4
|
|
0.197 in
5.0 mm
|
||
| $0.0324 - $0.0444 | 10000 In stock |
M2.5 x 0.45
|
|
0.394 in
10.0 mm
|
||
| $0.0335 - $0.0459 | Request the lead time here |
M3 x 0.5
|
|
0.984 in
25.0 mm
|
||
| $0.0335 - $0.0459 | Request the lead time here |
M3.5 x 0.6
|
|
0.315 in
8.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue