Menu Search

Nylon Binder Head Screws

In stock

Binder Head screws are designed to fasten two parts using a threaded hole securely. Head height may be larger than the standard binder head style and includes a flat top surface. This allows the screw to distribute pressure evenly across the part's surface being fastened.

They are lightweight, vibration, chemical, and electrical and provide good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
492 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.04 - $0.0465 7000 In stock
#8-32
0.250 in
$0.0324 - $0.0445 Request the lead time here
#8-32
1.375 in
$0.0335 - $0.0461 500 In stock
#8-32
2.000 in
$0.0416 - $0.0485 7000 In stock
#10-24
0.250 in
$0.0427 - $0.0499 7000 In stock
#10-24
0.625 in
$0.0341 - $0.0467 Request the lead time here
#10-24
1.500 in
$0.0401 - $0.0466 13000 In stock
#6-40
1.000 in
$0.0418 - $0.0487 Request the lead time here
#10-24
0.313 in
$0.0431 - $0.0502 7000 In stock
#10-24
0.750 in
$0.043 - $0.0501 Request the lead time here
#10-24
0.125 in
$0.0411 - $0.0479 Request the lead time here
#10-24
0.125 in
$0.0431 - $0.0503 Request the lead time here
#10-24
0.188 in
$0.038 - $0.0443 1000 In stock
#6-40
0.250 in
$0.0421 - $0.0491 3000 In stock
#10-24
0.375 in
$0.033 - $0.0454 13500 In stock
#10-24
1.000 in
$0.0387 - $0.045 Request the lead time here
#6-40
0.375 in
$0.0395 - $0.0463 1000 In stock
#6-40
0.750 in
$0.0437 - $0.0511 Request the lead time here
#10-24
0.313 in
$0.0431 - $0.0503 Request the lead time here
#10-24
0.188 in
$0.0424 - $0.0495 2000 In stock
#10-24
0.500 in
  • of 25
Nylon 6/6 Combo Binder Drive Round Head Machine Screw - Thread Size #8-32; Thread Length 6.4 mm | 0.250 in

010832CD025

Price Range
$0.0465 - $0.04

Stock Levels
7000 In stock
Attributes
  • Head Diameter
    0.105 in
  • Head Height
    0.344 in
  • Thread Length
    0.250 in
  • Thread Size
    #8-32
  • Color
    Natural
Nylon 6/6 Combo Binder Drive Round Head Machine Screw - Thread Size #8-32; Thread Length 34.9 mm | 1.375 in

010832CD137

Price Range
$0.0445 - $0.0324

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.105 in
  • Head Height
    0.344 in
  • Thread Length
    1.375 in
  • Thread Size
    #8-32
  • Color
    Natural
Nylon 6/6 Combo Binder Drive Round Head Machine Screw - Thread Size #8-32; Thread Length 50.8 mm | 2.000 in

010832CD200

Price Range
$0.0461 - $0.0335

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.105 in
  • Head Height
    0.344 in
  • Thread Length
    2.000 in
  • Thread Size
    #8-32
  • Color
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #10-24; Thread Length 6.4 mm | 0.250 in

011024B025

Price Range
$0.0485 - $0.0416

Stock Levels
7000 In stock
Attributes
  • Head Diameter
    0.399 in
  • Head Height
    0.123 in
  • Thread Length
    0.250 in
  • Thread Size
    #10-24
  • Color
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #10-24; Thread Length 15.9 mm | 0.625 in

011024B062

Price Range
$0.0499 - $0.0427

Stock Levels
7000 In stock
Attributes
  • Head Diameter
    0.399 in
  • Head Height
    0.123 in
  • Thread Length
    0.625 in
  • Thread Size
    #10-24
  • Color
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #10-24; Thread Length 38.1 mm | 1.500 in

011024B150

Price Range
$0.0467 - $0.0341

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.399 in
  • Head Height
    0.123 in
  • Thread Length
    1.500 in
  • Thread Size
    #10-24
  • Color
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #6-40; Thread Length 25.4 mm | 1.000 in

010640B100

Price Range
$0.0466 - $0.0401

Stock Levels
13000 In stock
Attributes
  • Head Diameter
    0.290 in
  • Head Height
    0.087 in
  • Thread Length
    1.000 in
  • Thread Size
    #6-40
  • Color
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #10-24; Thread Length 7.9 mm | 0.312 in

011024B031

Price Range
$0.0487 - $0.0418

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.399 in
  • Head Height
    0.123 in
  • Thread Length
    0.313 in
  • Thread Size
    #10-24
  • Color
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #10-24; Thread Length 19.1 mm | 0.750 in

011024B075

Price Range
$0.0502 - $0.0431

Stock Levels
7000 In stock
Attributes
  • Head Diameter
    0.399 in
  • Head Height
    0.123 in
  • Thread Length
    0.750 in
  • Thread Size
    #10-24
  • Color
    Natural
Nylon 6/6 Combo Binder Drive Round Head Machine Screw - Thread Size #10-24; Thread Length 3.2 mm | 0.125 in

011024CD012

Price Range
$0.0501 - $0.043

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.123 in
  • Head Height
    0.399 in
  • Thread Length
    0.125 in
  • Thread Size
    #10-24
  • Color
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #10-24; Thread Length 3.2 mm | 0.125 in

011024B012

Price Range
$0.0479 - $0.0411

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.399 in
  • Head Height
    0.123 in
  • Thread Length
    0.125 in
  • Thread Size
    #10-24
  • Color
    Natural
Nylon 6/6 Combo Binder Drive Round Head Machine Screw - Thread Size #10-24; Thread Length 4.7 mm | 0.187 in

011024CD018

Price Range
$0.0503 - $0.0431

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.123 in
  • Head Height
    0.399 in
  • Thread Length
    0.188 in
  • Thread Size
    #10-24
  • Color
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #6-40; Thread Length 6.4 mm | 0.250 in

010640B025

Price Range
$0.0443 - $0.038

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.290 in
  • Head Height
    0.087 in
  • Thread Length
    0.250 in
  • Thread Size
    #6-40
  • Color
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #10-24; Thread Length 9.5 mm | 0.375 in

011024B037

Price Range
$0.0491 - $0.0421

Stock Levels
3000 In stock
Attributes
  • Head Diameter
    0.399 in
  • Head Height
    0.123 in
  • Thread Length
    0.375 in
  • Thread Size
    #10-24
  • Color
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #10-24; Thread Length 25.4 mm | 1.000 in

011024B100

Price Range
$0.0454 - $0.033

Stock Levels
13500 In stock
Attributes
  • Head Diameter
    0.399 in
  • Head Height
    0.123 in
  • Thread Length
    1.000 in
  • Thread Size
    #10-24
  • Color
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #6-40; Thread Length 9.5 mm | 0.375 in

010640B037

Price Range
$0.045 - $0.0387

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.290 in
  • Head Height
    0.087 in
  • Thread Length
    0.375 in
  • Thread Size
    #6-40
  • Color
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #6-40; Thread Length 19.1 mm | 0.750 in

010640B075

Price Range
$0.0463 - $0.0395

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.290 in
  • Head Height
    0.087 in
  • Thread Length
    0.750 in
  • Thread Size
    #6-40
  • Color
    Natural
Nylon 6/6 Combo Binder Drive Round Head Machine Screw - Thread Size #10-24; Thread Length 7.9 mm | 0.312 in

011024CD031

Price Range
$0.0511 - $0.0437

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.123 in
  • Head Height
    0.399 in
  • Thread Length
    0.313 in
  • Thread Size
    #10-24
  • Color
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #10-24; Thread Length 4.7 mm | 0.187 in

011024B018

Price Range
$0.0503 - $0.0431

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.399 in
  • Head Height
    0.123 in
  • Thread Length
    0.188 in
  • Thread Size
    #10-24
  • Color
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #10-24; Thread Length 12.7 mm | 0.500 in

011024B050

Price Range
$0.0495 - $0.0424

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.399 in
  • Head Height
    0.123 in
  • Thread Length
    0.500 in
  • Thread Size
    #10-24
  • Color
    Natural