Menu Search

Nylon Binder Head Screws

In stock

Binder Head screws are designed to fasten two parts using a threaded hole securely. Head height may be larger than the standard binder head style and includes a flat top surface. This allows the screw to distribute pressure evenly across the part's surface being fastened.

They are lightweight, vibration, chemical, and electrical and provide good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
492 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.0341 - $0.04 2000 In stock
#2-56
0.375 in
$0.0345 - $0.0403 8000 In stock
#4-40
0.500 in
010632B025 $0.0352 - $0.0409 16000 In stock
#6-32
0.250 in
$0.0368 - $0.043 Request the lead time here
#8-32
0.250 in
$0.0407 - $0.0474 4000 In stock
#10-32
0.375 in
$0.0349 - $0.0407 2000 In stock
#4-40
0.625 in
$0.0358 - $0.0417 29000 In stock
#6-32
0.375 in
$0.0375 - $0.0435 6000 In stock
#8-32
0.500 in
$0.0359 - $0.0417 7000 In stock
#2-56
0.390 in
$0.0353 - $0.0485 5000 In stock
#10-32
2.000 in
$0.0347 - $0.0405 Request the lead time here
#2-56
0.156 in
$0.0338 - $0.0394 Request the lead time here
#2-56
0.313 in
$0.0363 - $0.0423 Request the lead time here
#2-56
0.563 in
$0.0382 - $0.0447 Request the lead time here
#2-56
1.125 in
$0.0367 - $0.0428 1000 In stock
#2-56
0.750 in
$0.0342 - $0.0401 Request the lead time here
#2-56
0.094 in
$0.0336 - $0.0391 2000 In stock
#2-56
0.250 in
$0.0342 - $0.0402 Request the lead time here
#2-56
0.438 in
$0.0368 - $0.043 Request the lead time here
#2-56
0.875 in
$0.0344 - $0.0403 1000 In stock
#2-56
0.125 in
  • of 25
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #2-56; Thread Length 9.5 mm | 0.375 in

010256B037

Price Range
$0.04 - $0.0341

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.181 in
  • Head Height
    0.050 in
  • Thread Length
    0.375 in
  • Thread Size
    #2-56
  • Color
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #4-40; Thread Length 12.7 mm | 0.500 in

010440B050

Price Range
$0.0403 - $0.0345

Stock Levels
8000 In stock
Attributes
  • Head Diameter
    0.235 in
  • Head Height
    0.068 in
  • Thread Length
    0.500 in
  • Thread Size
    #4-40
  • Color
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #6-32; Thread Length 6.4 mm | 0.250 in

010632B025

Price Range
$0.0409 - $0.0352

Stock Levels
16000 In stock
Attributes
  • Head Diameter
    0.290 in
  • Head Height
    0.087 in
  • Thread Length
    0.250 in
  • Thread Size
    #6-32
  • Color
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #8-32; Thread Length 6.4 mm | 0.250 in

010832B025

Price Range
$0.043 - $0.0368

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.344 in
  • Head Height
    0.105 in
  • Thread Length
    0.250 in
  • Thread Size
    #8-32
  • Color
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #10-32; Thread Length 9.5 mm | 0.375 in

011032B037

Price Range
$0.0474 - $0.0407

Stock Levels
4000 In stock
Attributes
  • Head Diameter
    0.399 in
  • Head Height
    0.123 in
  • Thread Length
    0.375 in
  • Thread Size
    #10-32
  • Color
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #4-40; Thread Length 15.9 mm | 0.625 in

010440B062

Price Range
$0.0407 - $0.0349

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.235 in
  • Head Height
    0.068 in
  • Thread Length
    0.625 in
  • Thread Size
    #4-40
  • Color
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #6-32; Thread Length 9.5 mm | 0.375 in

010632B037

Price Range
$0.0417 - $0.0358

Stock Levels
29000 In stock
Attributes
  • Head Diameter
    0.290 in
  • Head Height
    0.087 in
  • Thread Length
    0.375 in
  • Thread Size
    #6-32
  • Color
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #8-32; Thread Length 12.7 mm | 0.500 in

010832B050

Price Range
$0.0435 - $0.0375

Stock Levels
6000 In stock
Attributes
  • Head Diameter
    0.344 in
  • Head Height
    0.105 in
  • Thread Length
    0.500 in
  • Thread Size
    #8-32
  • Color
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #2-56; Thread Length 9.9 mm | 0.390 in

010256B039

Price Range
$0.0417 - $0.0359

Stock Levels
7000 In stock
Attributes
  • Head Diameter
    0.181 in
  • Head Height
    0.050 in
  • Thread Length
    0.390 in
  • Thread Size
    #2-56
  • Color
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #10-32; Thread Length 50.8 mm | 2.000 in

011032B200

Price Range
$0.0485 - $0.0353

Stock Levels
5000 In stock
Attributes
  • Head Diameter
    0.399 in
  • Head Height
    0.123 in
  • Thread Length
    2.000 in
  • Thread Size
    #10-32
  • Color
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #2-56; Thread Length 4 mm | 0.156 in

010256B015

Price Range
$0.0405 - $0.0347

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.181 in
  • Head Height
    0.050 in
  • Thread Length
    0.156 in
  • Thread Size
    #2-56
  • Color
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #2-56; Thread Length 7.9 mm | 0.312 in

010256B031

Price Range
$0.0394 - $0.0338

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.181 in
  • Head Height
    0.050 in
  • Thread Length
    0.313 in
  • Thread Size
    #2-56
  • Color
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #2-56; Thread Length 14.3 mm | 0.562 in

010256B056

Price Range
$0.0423 - $0.0363

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.181 in
  • Head Height
    0.050 in
  • Thread Length
    0.563 in
  • Thread Size
    #2-56
  • Color
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #2-56; Thread Length 28.6 mm | 1.125 in

010256B112

Price Range
$0.0447 - $0.0382

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.181 in
  • Head Height
    0.050 in
  • Thread Length
    1.125 in
  • Thread Size
    #2-56
  • Color
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #2-56; Thread Length 19.1 mm | 0.750 in

010256B075

Price Range
$0.0428 - $0.0367

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.181 in
  • Head Height
    0.050 in
  • Thread Length
    0.750 in
  • Thread Size
    #2-56
  • Color
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #2-56; Thread Length 2.4 mm | 0.093 in

010256B009

Price Range
$0.0401 - $0.0342

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.181 in
  • Head Height
    0.050 in
  • Thread Length
    0.094 in
  • Thread Size
    #2-56
  • Color
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #2-56; Thread Length 6.4 mm | 0.250 in

010256B025

Price Range
$0.0391 - $0.0336

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.181 in
  • Head Height
    0.050 in
  • Thread Length
    0.250 in
  • Thread Size
    #2-56
  • Color
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #2-56; Thread Length 11.1 mm | 0.437 in

010256B043

Price Range
$0.0402 - $0.0342

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.181 in
  • Head Height
    0.050 in
  • Thread Length
    0.438 in
  • Thread Size
    #2-56
  • Color
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #2-56; Thread Length 22.2 mm | 0.875 in

010256B087

Price Range
$0.043 - $0.0368

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.181 in
  • Head Height
    0.050 in
  • Thread Length
    0.875 in
  • Thread Size
    #2-56
  • Color
    Natural
Nylon 6/6 Combo Binder Drive Round Head Machine Screw - Thread Size #2-56; Thread Length 3.2 mm | 0.125 in

010256CD012

Price Range
$0.0403 - $0.0344

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.072 in
  • Head Height
    0.181 in
  • Thread Length
    0.125 in
  • Thread Size
    #2-56
  • Color
    Natural