Menu Search

Nylon Binder Head Screws

In stock

Binder Head screws are designed to fasten two parts using a threaded hole securely. Head height may be larger than the standard binder head style and includes a flat top surface. This allows the screw to distribute pressure evenly across the part's surface being fastened.

They are lightweight, vibration, chemical, and electrical and provide good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
492 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.0367 - $0.0428 1000 In stock
#6-40
0.250 in
$0.0397 - $0.0463 Request the lead time here
#10-24
0.125 in
$0.0407 - $0.0474 3000 In stock
#10-24
0.375 in
$0.0387 - $0.045 13000 In stock
#6-40
1.000 in
$0.0404 - $0.0471 Request the lead time here
#10-24
0.313 in
$0.0429 - $0.05 1000 In stock
#10-24
0.500 in
$0.0339 - $0.0465 Request the lead time here
#10-24
1.250 in
$0.0402 - $0.0469 1000 In stock
#10-32
0.250 in
$0.0413 - $0.0482 1000 In stock
#10-32
0.625 in
$0.0335 - $0.046 Request the lead time here
#10-32
1.063 in
$0.0415 - $0.0484 Request the lead time here
#10-32
0.125 in
$0.0426 - $0.0497 Request the lead time here
#10-32
0.375 in
$0.0409 - $0.0477 Request the lead time here
#10-32
0.438 in
$0.0335 - $0.046 Request the lead time here
#10-32
1.063 in
$0.0368 - $0.0504 500 In stock
1/4-20
0.750 in
$0.0502 - $0.0584 32000 In stock
1/4-20
1.500 in
$0.0678 - $0.0929 Request the lead time here
1/4-20
2.500 in
$0.038 - $0.0522 500 In stock
1/4-20
0.500 in
$0.0389 - $0.0534 500 In stock
1/4-20
1.000 in
$0.0344 - $0.0471 7500 In stock
#10-32
1.500 in
  • of 25
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #6-40; Thread Length 6.4 mm | 0.250 in

010640B025

Price Range
$0.0428 - $0.0367

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.290 in
  • Head Height
    0.087 in
  • Thread Length
    0.250 in
  • Thread Size
    #6-40
  • Color
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #10-24; Thread Length 3.2 mm | 0.125 in

011024B012

Price Range
$0.0463 - $0.0397

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.399 in
  • Head Height
    0.123 in
  • Thread Length
    0.125 in
  • Thread Size
    #10-24
  • Color
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #10-24; Thread Length 9.5 mm | 0.375 in

011024B037

Price Range
$0.0474 - $0.0407

Stock Levels
3000 In stock
Attributes
  • Head Diameter
    0.399 in
  • Head Height
    0.123 in
  • Thread Length
    0.375 in
  • Thread Size
    #10-24
  • Color
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #6-40; Thread Length 25.4 mm | 1.000 in

010640B100

Price Range
$0.045 - $0.0387

Stock Levels
13000 In stock
Attributes
  • Head Diameter
    0.290 in
  • Head Height
    0.087 in
  • Thread Length
    1.000 in
  • Thread Size
    #6-40
  • Color
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #10-24; Thread Length 7.9 mm | 0.312 in

011024B031

Price Range
$0.0471 - $0.0404

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.399 in
  • Head Height
    0.123 in
  • Thread Length
    0.313 in
  • Thread Size
    #10-24
  • Color
    Natural
Nylon 6/6 Combo Binder Drive Round Head Machine Screw - Thread Size #10-24; Thread Length 12.7 mm | 0.500 in

011024CD050

Price Range
$0.05 - $0.0429

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.123 in
  • Head Height
    0.399 in
  • Thread Length
    0.500 in
  • Thread Size
    #10-24
  • Color
    Natural
Nylon 6/6 Combo Binder Drive Round Head Machine Screw - Thread Size #10-24; Thread Length 31.8 mm | 1.250 in

011024CD125

Price Range
$0.0465 - $0.0339

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.123 in
  • Head Height
    0.399 in
  • Thread Length
    1.250 in
  • Thread Size
    #10-24
  • Color
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #10-32; Thread Length 6.4 mm | 0.250 in

011032B025

Price Range
$0.0469 - $0.0402

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.399 in
  • Head Height
    0.123 in
  • Thread Length
    0.250 in
  • Thread Size
    #10-32
  • Color
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #10-32; Thread Length 15.9 mm | 0.625 in

011032B062

Price Range
$0.0482 - $0.0413

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.399 in
  • Head Height
    0.123 in
  • Thread Length
    0.625 in
  • Thread Size
    #10-32
  • Color
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #10-32; Thread Length 27 mm | 1.062 in

011032B106

Price Range
$0.046 - $0.0335

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.399 in
  • Head Height
    0.123 in
  • Thread Length
    1.063 in
  • Thread Size
    #10-32
  • Color
    Natural
Nylon 6/6 Combo Binder Drive Round Head Machine Screw - Thread Size #10-32; Thread Length 3.2 mm | 0.125 in

011032CD012

Price Range
$0.0484 - $0.0415

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.123 in
  • Head Height
    0.399 in
  • Thread Length
    0.125 in
  • Thread Size
    #10-32
  • Color
    Natural
Nylon 6/6 Combo Binder Drive Round Head Machine Screw - Thread Size #10-32; Thread Length 9.5 mm | 0.375 in

011032CD037

Price Range
$0.0497 - $0.0426

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.123 in
  • Head Height
    0.399 in
  • Thread Length
    0.375 in
  • Thread Size
    #10-32
  • Color
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #10-32; Thread Length 11.1 mm | 0.437 in

011032B043

Price Range
$0.0477 - $0.0409

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.399 in
  • Head Height
    0.123 in
  • Thread Length
    0.438 in
  • Thread Size
    #10-32
  • Color
    Natural
Nylon 6/6 Combo Binder Drive Round Head Machine Screw - Thread Size #10-32; Thread Length 27 mm | 1.062 in

011032CD106

Price Range
$0.046 - $0.0335

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.123 in
  • Head Height
    0.399 in
  • Thread Length
    1.063 in
  • Thread Size
    #10-32
  • Color
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size 1/4-20; Thread Length 19.1 mm | 0.750 in

012520B075

Price Range
$0.0504 - $0.0368

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.525 in
  • Head Height
    0.165 in
  • Thread Length
    0.750 in
  • Thread Size
    1/4-20
  • Color
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size 1/4-20; Thread Length 38.1 mm | 1.500 in

012520B150

Price Range
$0.0584 - $0.0502

Stock Levels
32000 In stock
Attributes
  • Head Diameter
    0.525 in
  • Head Height
    0.165 in
  • Thread Length
    1.500 in
  • Thread Size
    1/4-20
  • Color
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size 1/4-20; Thread Length 63.5 mm | 2.500 in

012520B250

Price Range
$0.0929 - $0.0678

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.525 in
  • Head Height
    0.165 in
  • Thread Length
    2.500 in
  • Thread Size
    1/4-20
  • Color
    Natural
Nylon 6/6 Combo Binder Drive Round Head Machine Screw - Thread Size 1/4-20; Thread Length 12.7 mm | 0.500 in

012520CD050

Price Range
$0.0522 - $0.038

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.165 in
  • Head Height
    0.525 in
  • Thread Length
    0.500 in
  • Thread Size
    1/4-20
  • Color
    Natural
Nylon 6/6 Combo Binder Drive Round Head Machine Screw - Thread Size 1/4-20; Thread Length 25.4 mm | 1.000 in

012520CD100

Price Range
$0.0534 - $0.0389

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.165 in
  • Head Height
    0.525 in
  • Thread Length
    1.000 in
  • Thread Size
    1/4-20
  • Color
    Natural
Nylon 6/6 Combo Binder Drive Round Head Machine Screw - Thread Size #10-32; Thread Length 38.1 mm | 1.500 in

011032CD150

Price Range
$0.0471 - $0.0344

Stock Levels
7500 In stock
Attributes
  • Head Diameter
    0.123 in
  • Head Height
    0.399 in
  • Thread Length
    1.500 in
  • Thread Size
    #10-32
  • Color
    Natural