Binder Head screws are designed to fasten two parts using a threaded hole securely. Head height may be larger than the standard binder head style and includes a flat top surface. This allows the screw to distribute pressure evenly across the part's surface being fastened.
They are lightweight, vibration, chemical, and electrical and provide good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.04 - $0.0549 | Request the lead time here |
1/4-20
|
0.665 in
16.9 mm
|
0.500 in
12.7 mm
|
||
| $0.0553 - $0.0643 | Request the lead time here |
1/4-20
|
1.665 in
42.3 mm
|
1.500 in
38.1 mm
|
||
| $0.0746 - $0.1023 | Request the lead time here |
1/4-20
|
2.665 in
67.7 mm
|
2.500 in
63.5 mm
|
||
| $0.0444 - $0.0609 | Request the lead time here |
1/4-20
|
2.275 in
57.8 mm
|
1.750 in
44.5 mm
|
||
| $0.0422 - $0.058 | Request the lead time here |
1/4-28
|
0.915 in
23.2 mm
|
0.750 in
19.1 mm
|
||
| $0.0413 - $0.0566 | Request the lead time here |
1/4-28
|
0.775 in
19.7 mm
|
0.250 in
6.4 mm
|
||
| $0.0428 - $0.0587 | Request the lead time here |
1/4-28
|
1.525 in
38.7 mm
|
1.000 in
25.4 mm
|
||
| $0.0522 - $0.0609 | Request the lead time here |
1/4-20
|
0.540 in
13.7 mm
|
0.375 in
9.5 mm
|
||
| $0.0409 - $0.0562 | Request the lead time here |
1/4-20
|
1.165 in
29.6 mm
|
1.000 in
25.4 mm
|
||
| $0.042 - $0.0577 | Request the lead time here |
1/4-20
|
1.150 in
29.2 mm
|
0.625 in
15.9 mm
|
||
| $0.0428 - $0.0587 | Request the lead time here |
1/4-20
|
1.525 in
38.7 mm
|
1.000 in
25.4 mm
|
||
| $0.044 - $0.0603 | Request the lead time here |
1/4-20
|
2.025 in
51.4 mm
|
1.500 in
38.1 mm
|
||
| $0.0403 - $0.0553 | Request the lead time here |
1/4-20
|
0.790 in
20.1 mm
|
0.625 in
15.9 mm
|
||
| $0.0407 - $0.0558 | Request the lead time here |
1/4-20
|
1.040 in
26.4 mm
|
0.875 in
22.2 mm
|
||
| $0.0415 - $0.0569 | Request the lead time here |
1/4-20
|
1.415 in
35.9 mm
|
1.250 in
31.8 mm
|
||
| $0.0418 - $0.0574 | Request the lead time here |
1/4-20
|
1.025 in
26 mm
|
0.500 in
12.7 mm
|
||
| $0.0433 - $0.0596 | Request the lead time here |
1/4-20
|
1.775 in
45.1 mm
|
1.250 in
31.8 mm
|
||
| $0.0411 - $0.0564 | Request the lead time here |
1/4-28
|
0.713 in
18.1 mm
|
0.188 in
4.8 mm
|
||
| $0.0416 - $0.0571 | Request the lead time here |
1/4-28
|
0.900 in
22.9 mm
|
0.375 in
9.5 mm
|
||
| $0.0428 - $0.0587 | Request the lead time here |
1/4-28
|
1.165 in
29.6 mm
|
1.000 in
25.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue