Quantity | Unit price |
---|---|
1000 - 4999 | $0.0476 |
5000 - 9999 | $0.0453 |
10000 - 24999 | $0.0431 |
25000 + | $0.0407 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Diameter | 2.5 mm |
---|---|
Head Diameter | 0.097 in |
Head Height | 7.4 mm |
Head Height | 0.290 in |
Thread Length | 8 mm |
Thread Length | 0.313 in |
Thread Size | #6-32 |
Color | Black |
Material | Nylon 6/6 |
Full Material | Nylon 6/6 |
Drive Type | Combo Drive |
Head Type | Binder Head |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue