| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.0476 |
| 5000 - 9999 | $0.0456 |
| 10000 - 24999 | $0.0434 |
| 25000 + | $0.041 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Head Diameter | 2.5 mm |
|---|---|
| Head Diameter | 0.097 in |
| Head Height | 0.290 in |
| Head Height | 7.4 mm |
| Thread Length | 2.4 mm |
| Thread Length | 0.094 in |
| Thread Size | #6-32 |
| Color | Black |
| Material | Nylon 6/6 |
| Full Material | Nylon 6/6 |
| Drive Type | Combo Drive |
| Head Type | Binder Head |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue