| Quantity | Unit price |
|---|---|
| 50 - 249 | $0.7528 |
| 250 - 1249 | $0.3011 |
| 1250 + | $0.271 |
| Color | Black |
|---|---|
| Full Material | Ethylene Propylene Diene Monomer |
| Fitting Style | Push-Fit |
| Washer Diameter | 0.500 in |
| Washer Diameter | 12.7 mm |
| Cap Inside Diameter | 0.240 in |
| Cap Inside Diameter | 6.1 mm |
| Inside Height | 25.4 mm |
| Inside Height | 1.000 in |
| Outside Diameter | 0.358 in |
| Outside Diameter | 9.1 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue