| Quantity | Unit price |
|---|---|
| 1 - 9 | $92.70 |
| 10 - 19 | $87.99 |
| 20 - 29 | $83.55 |
| 30 - 39 | $78.74 |
| 40 + | $74.04 |
| Diameter | 0.875 in |
|---|---|
| Diameter | 22.2 mm |
| Color | Green |
| Material | Polyester;Silicone |
| Tape Type | Disks |
| Roll Quantity | 2000 |
| Maximum Operating Temperature | 204.4 °C |
| Maximum Operating Temperature | 400 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue