| Quantity | Unit price |
|---|---|
| 10 - 49 | $6.496 |
| 50 - 249 | $2.5984 |
| 250 + | $2.3386 |
| Cap Inside Diameter | 1.875 in |
|---|---|
| Cap Inside Diameter | 47.6 mm |
| Inside Height | 50.8 mm |
| Inside Height | 2.000 in |
| Maximum Temperature | 600 °F |
| Maximum Temperature | 315.6 °C |
| Color | Natural |
| Compatible Thread Sizes (All) | 1 - 7/8 |
| Fitting Style | Push-Fit |
| Full Material | Silicone |
| Hardness | 55 +/-5 Durometer (Shore A) |
| Material | Silicone |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue