| Quantity | Unit price |
|---|---|
| 50 - 499 | $0.9491 |
| 500 - 2499 | $0.3796 |
| 2500 + | $0.3417 |
| Cap Inside Diameter | 0.375 in |
|---|---|
| Cap Inside Diameter | 9.5 mm |
| Inside Height | 38.1 mm |
| Inside Height | 1.500 in |
| Maximum Temperature | 315.6 °C |
| Maximum Temperature | 600 °F |
| Color | Natural |
| Compatible Thread Sizes (All) | M10 |
| Fitting Style | Push-Fit |
| Full Material | Silicone |
| Hardness | 55 +/-5 Durometer (Shore A) |
| Material | Silicone |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue