| Quantity | Unit price |
|---|---|
| 100 - 999 | $0.6448 |
| 1000 - 4999 | $0.2579 |
| 5000 + | $0.2322 |
| Cap Inside Diameter | 0.355 in |
|---|---|
| Cap Inside Diameter | 9 mm |
| Inside Height | 38.1 mm |
| Inside Height | 1.500 in |
| Maximum Temperature | 425 °F |
| Maximum Temperature | 218.3 °C |
| Color | Black |
| Compatible Thread Sizes (All) | 3/8-14 |
| Fitting Style | Push-Fit |
| Full Material | Ethylene Propylene Diene Monomer Rubber |
| Hardness | 55 +/-5 Durometer (Shore A) |
| Material | EPDM |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue