Masking Pull plugs are ideal for masking threaded and plain through-holes. To apply, just pull the thinner end of the plug through the hole until it stretches the larger end through the hole; then release it so it will compress and make a tight seal. Use the Flanged Pull plugs to mask the backside of the hole. These come in a premium high-temp silicone material or in an economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | View | |
|---|---|---|---|---|
| $0.2527 - $0.6318 | 10345 In stock |
0.275 in
7 mm
|
||
| $3.3592 - $8.398 | 795 In stock |
1.380 in
35.1 mm
|
||
| $0.5512 - $1.3782 | 195 In stock |
0.612 in
15.5 mm
|
||
| $0.3006 - $0.7515 | 300 In stock |
0.335 in
8.5 mm
|
||
| $0.3064 - $0.7659 | Request the lead time here |
0.388 in
9.9 mm
|
||
| $0.3248 - $0.8121 | 2522 In stock |
0.414 in
10.5 mm
|
||
| $0.4082 - $1.0205 | 13088 In stock |
0.445 in
11.3 mm
|
||
| $0.4734 - $1.1835 | 800 In stock |
0.500 in
12.7 mm
|
||
| $0.6311 - $1.578 | 2698 In stock |
0.530 in
13.5 mm
|
||
| $0.674 - $1.6849 | 100 In stock |
0.640 in
16.3 mm
|
||
| $1.2882 - $3.2204 | 700 In stock |
0.770 in
19.6 mm
|
||
| $1.6465 - $4.1161 | 169 In stock |
1.020 in
25.9 mm
|
||
| $0.328 - $2.0209 | Request the lead time here |
0.510 in
13 mm
|
||
| $0.2692 - $0.6731 | 1512 In stock |
0.312 in
7.9 mm
|
||
| $0.5996 - $1.499 | Request the lead time here |
0.700 in
17.8 mm
|
||
| $1.1026 - $2.7565 | 1193 In stock |
0.896 in
22.8 mm
|
||
| $2.3571 - $5.8927 | Request the lead time here |
1.380 in
35.1 mm
|
||
| $0.1029 - $0.2858 | 79900 In stock |
0.173 in
4.4 mm
|
||
| 1426305 | $0.2393 - $0.6647 | 900 In stock |
0.335 in
8.5 mm
|
|
| $0.4086 - $1.1347 | 2000 In stock |
0.490 in
12.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue