| Quantity | Unit price |
|---|---|
| 50 - 249 | $1.1347 |
| 250 - 1249 | $0.4541 |
| 1250 + | $0.4086 |
| Flanged | Y |
|---|---|
| Fitting Style | Pull Fit |
| Color | White |
| Full Material | Silicone |
| Overall Diameter | 12.4 mm |
| Overall Diameter | 0.490 in |
| Compatible Hole Diameter | 12.4 mm |
| Compatible Hole Diameter | 0.490 in |
| Fitting Height | 25.4 mm |
| Fitting Height | 1 in |
| Pull-Tab Diameter | 0.488 in |
| Pull-Tab Diameter | 12.4 mm |
| Pull-Tab Length | 1 in |
| Pull-Tab Length | 25.4 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue