Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Masking Pull plugs are ideal for masking threaded and plain through-holes. To apply, just pull the thinner end of the plug through the hole until it stretches the larger end through the hole; then release it so it will compress and make a tight seal. Use the Flanged Pull plugs to mask the backside of the hole. These come in a premium high-temp silicone material or in an economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | View | |
|---|---|---|---|---|
| $0.1402 - $0.3508 | 500 In stock |
0.105 in
2.7 mm
|
||
| $0.1662 - $0.4154 | 18950 In stock |
0.093 in
2.4 mm
|
||
| $0.2135 - $0.5337 | 8000 In stock |
0.109 in
2.8 mm
|
||
| $0.2135 - $0.5337 | 7000 In stock |
0.125 in
3.2 mm
|
||
| $0.0698 - $0.4289 | Request the lead time here |
0.062 in
1.6 mm
|
||
| $0.0722 - $0.1807 | Request the lead time here |
0.073 in
1.9 mm
|
||
| $0.1164 - $0.2911 | Request the lead time here |
0.093 in
2.4 mm
|
||
| $0.2174 - $0.5433 | 8400 In stock |
0.195 in
5 mm
|
||
| $0.1032 - $0.258 | 17000 In stock |
0.067 in
1.7 mm
|
||
| SPP0091A | $0.1602 - $0.4005 | 1000 In stock |
0.091 in
2.3 mm
|
|
| $0.2006 - $0.5014 | 5998 In stock |
0.105 in
2.7 mm
|
||
| $0.2135 - $0.5337 | 6000 In stock |
0.118 in
3 mm
|
||
| $0.2135 - $0.5337 | 9962 In stock |
0.130 in
3.3 mm
|
||
| $0.2135 - $0.5337 | 500 In stock |
0.154 in
3.9 mm
|
||
| $0.2322 - $0.5803 | 1871 In stock |
0.158 in
4 mm
|
||
| $0.2358 - $0.5894 | 565 In stock |
0.187 in
4.7 mm
|
||
| $0.2174 - $0.5433 | 8000 In stock |
0.197 in
5 mm
|
||
| $0.2322 - $0.5803 | 19079 In stock |
0.225 in
5.7 mm