Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Masking Pull plugs are ideal for masking threaded and plain through-holes. To apply, just pull the thinner end of the plug through the hole until it stretches the larger end through the hole; then release it so it will compress and make a tight seal. Use the Flanged Pull plugs to mask the backside of the hole. These come in a premium high-temp silicone material or in an economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | View | |
|---|---|---|---|---|
| $2.3571 - $5.8927 | Request the lead time here |
1.380 in
35.1 mm
|
||
| $0.2358 - $0.5894 | 565 In stock |
0.187 in
4.7 mm
|
||
| $0.2174 - $0.5433 | 8000 In stock |
0.197 in
5 mm
|
||
| $0.2322 - $0.5803 | 19079 In stock |
0.225 in
5.7 mm
|
||
| $0.2527 - $0.6318 | 10345 In stock |
0.275 in
7 mm
|
||
| $0.2692 - $0.6731 | 1512 In stock |
0.312 in
7.9 mm
|
||
| $0.3006 - $0.7515 | 300 In stock |
0.335 in
8.5 mm
|
||
| $0.3064 - $0.7659 | Request the lead time here |
0.388 in
9.9 mm
|
||
| $0.3248 - $0.8121 | 2522 In stock |
0.414 in
10.5 mm
|
||
| $0.4082 - $1.0205 | 13088 In stock |
0.445 in
11.3 mm
|
||
| $0.4734 - $1.1835 | 800 In stock |
0.500 in
12.7 mm
|
||
| $0.6311 - $1.578 | 2698 In stock |
0.530 in
13.5 mm
|
||
| $0.674 - $1.6849 | 100 In stock |
0.640 in
16.3 mm
|
||
| $1.2882 - $3.2204 | 700 In stock |
0.770 in
19.6 mm
|
||
| $1.6465 - $4.1161 | 169 In stock |
1.020 in
25.9 mm
|
||
| $0.2322 - $0.5803 | 1871 In stock |
0.158 in
4 mm
|
||
| $0.3304 - $0.826 | 800 In stock |
0.332 in
8.4 mm
|
||
| $0.2952 - $0.738 | 1000 In stock |
0.350 in
8.9 mm
|
||
| $0.3136 - $0.7841 | 24600 In stock |
0.400 in
10.2 mm
|
||
| $0.3861 - $0.965 | 400 In stock |
0.440 in
11.2 mm