Masking Pull plugs are ideal for masking threaded and plain through-holes. To apply, just pull the thinner end of the plug through the hole until it stretches the larger end through the hole; then release it so it will compress and make a tight seal. Use the Flanged Pull plugs to mask the backside of the hole. These come in a premium high-temp silicone material or in an economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | View | |
|---|---|---|---|---|
| $2.3571 - $5.8927 | Request the lead time here |
1.380 in
35.1 mm
|
||
| 1426305 | $0.2393 - $0.6647 | 900 In stock |
0.335 in
8.5 mm
|
|
| $0.4086 - $1.1347 | 2000 In stock |
0.490 in
12.4 mm
|
||
| $0.5568 - $1.5467 | 250 In stock |
0.580 in
14.7 mm
|
||
| $0.1029 - $0.2858 | 79900 In stock |
0.173 in
4.4 mm
|
||
| $0.2728 - $0.7578 | 1500 In stock |
0.350 in
8.9 mm
|
||
| $0.4939 - $1.3719 | 2000 In stock |
0.545 in
13.8 mm
|
||
| 1426299 | $0.1532 - $0.4258 | 36011 In stock |
0.218 in
5.5 mm
|
|
| $0.2381 - $0.6616 | 31500 In stock |
0.285 in
7.2 mm
|
||
| $0.3241 - $0.8996 | 250 In stock |
0.420 in
10.7 mm
|
||
| $0.1648 - $0.4576 | 2198 In stock |
0.230 in
5.8 mm
|
||
| 1426311 | $0.3567 - $0.9911 | 250 In stock |
0.445 in
11.3 mm
|
|
| $0.4582 - $1.2726 | 2000 In stock |
0.518 in
13.2 mm
|
||
| $0.1503 - $0.3756 | Request the lead time here |
0.125 in
3.2 mm
|
||
| $0.1402 - $0.3508 | 6575 In stock |
0.140 in
3.6 mm
|
||
| $0.2062 - $0.5153 | 1000 In stock |
0.350 in
8.9 mm
|
||
| $0.219 - $0.5475 | 200 In stock |
0.400 in
10.2 mm
|
||
| $0.2692 - $0.6731 | 646 In stock |
0.440 in
11.2 mm
|
||
| $0.3136 - $0.7841 | 250 In stock |
0.468 in
11.9 mm
|
||
| $0.2135 - $0.5337 | 6000 In stock |
0.118 in
3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue