Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Masking Pull plugs are ideal for masking threaded and plain through-holes. To apply, just pull the thinner end of the plug through the hole until it stretches the larger end through the hole; then release it so it will compress and make a tight seal. Use the Flanged Pull plugs to mask the backside of the hole. These come in a premium high-temp silicone material or in an economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | View | |
|---|---|---|---|---|
| $1.1018 - $6.8143 | 300 In stock |
1.020 in
25.9 mm
|
||
| $0.0989 - $0.6078 | 17000 In stock |
0.067 in
1.7 mm
|
||
| SPP0091A | $0.1534 - $0.9464 | 1000 In stock |
0.091 in
2.3 mm
|
|
| $0.1915 - $1.1837 | 6998 In stock |
0.105 in
2.7 mm
|
||
| $0.2056 - $1.2673 | 6000 In stock |
0.118 in
3 mm
|
||
| $0.2056 - $1.2673 | 9962 In stock |
0.130 in
3.3 mm
|
||
| $0.0882 - $0.6072 | 79900 In stock |
0.173 in
4.4 mm
|
||
| $0.2606 - $1.6109 | 1500 In stock |
0.350 in
8.9 mm
|
||
| $0.1576 - $0.9727 | 2198 In stock |
0.230 in
5.8 mm
|
||
| 1426311 | $0.3408 - $2.1065 | Request the lead time here |
0.445 in
11.3 mm
|
|
| $0.4378 - $2.705 | 2000 In stock |
0.518 in
13.2 mm
|
||
| $0.472 - $2.9156 | 2000 In stock |
0.545 in
13.8 mm
|
||
| 1426299 | $0.1464 - $0.9046 | 36011 In stock |
0.218 in
5.5 mm
|
|
| 1426305 | $0.2286 - $1.4126 | 900 In stock |
0.335 in
8.5 mm
|
|
| $0.3904 - $2.4118 | 2000 In stock |
0.490 in
12.4 mm
|
||
| $0.532 - $3.2876 | 250 In stock |
0.580 in
14.7 mm
|
||
| $0.3095 - $1.9121 | 250 In stock |
0.420 in
10.7 mm
|
||
| $0.2278 - $1.4062 | 31500 In stock |
0.285 in
7.2 mm