Menu Search

Masking Pull Plugs

In stock

Masking Pull plugs are ideal for masking threaded and plain through-holes. To apply, just pull the thinner end of the plug through the hole until it stretches the larger end through the hole; then release it so it will compress and make a tight seal. Use the Flanged Pull plugs to mask the backside of the hole. These come in a premium high-temp silicone material or in an economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
98 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter View
$0.2527 - $0.6318 10345 In stock
0.275 in
$0.4734 - $1.1835 800 In stock
0.500 in
$0.9021 - $2.2552 1905 In stock
0.770 in
$0.0698 - $0.4289 Request the lead time here
0.062 in
$0.0722 - $0.1807 Request the lead time here
0.073 in
$0.1164 - $0.2911 Request the lead time here
0.093 in
$0.1503 - $0.3756 19750 In stock
0.109 in
$0.1503 - $0.3756 Request the lead time here
0.125 in
$0.1402 - $0.3508 6575 In stock
0.140 in
$0.1485 - $0.9199 2000 In stock
0.156 in
$0.1503 - $0.3756 Request the lead time here
0.162 in
SPP0062A $0.1002 - $0.2506 67000 In stock
0.062 in
$0.1032 - $0.258 1000 In stock
0.073 in
$0.1662 - $0.4154 18950 In stock
0.093 in
$0.2135 - $0.5337 8000 In stock
0.109 in
$0.2135 - $0.5337 7000 In stock
0.125 in
$0.2006 - $0.5014 500 In stock
0.140 in
$0.2135 - $0.5337 16999 In stock
0.156 in
$0.2135 - $0.5337 3000 In stock
0.162 in
$0.2174 - $0.5433 8400 In stock
0.195 in
  • of 5
Masking Pull Plug - Overall Diameter - 7 mm | 0.275 in ; Pull-Tab Length - 23.4 mm | 0.921 in ; Silicone

SPP0275A

Price Range
$0.6318 - $0.2527

Stock Levels
10345 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.275 in
Masking Pull Plug - Overall Diameter - 12.7 mm | 0.500 in ; Pull-Tab Length - 25.4 mm | 1 in ; Silicone

SPP0500A

Price Range
$1.1835 - $0.4734

Stock Levels
800 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.500 in
Masking Pull Plug - Overall Diameter - 19.6 mm | 0.770 in ; Pull-Tab Length - 23.6 mm | 0.929 in ; EPDM

SPP0770C

Price Range
$2.2552 - $0.9021

Stock Levels
1905 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.770 in
Masking Pull Plug - Overall Diameter - 1.6 mm | 0.062 in ; Pull-Tab Length - 8.6 mm | 0.337 in ; EPDM

SPP0062B

Price Range
$0.4289 - $0.0698

Stock Levels
Request the lead time here
Attributes
  • Flanged
    No
  • Fitting Style
    Push-Fit
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.062 in
Masking Pull Plug - Overall Diameter - 1.9 mm | 0.073 in ; Pull-Tab Length - 15.0 mm | 0.591 in ; EPDM

SPP0073C

Price Range
$0.1807 - $0.0722

Stock Levels
Request the lead time here
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.073 in
Masking Pull Plug - Overall Diameter - 2.4 mm | 0.093 in ; Pull-Tab Length - 17.8 mm | 0.701 in ; EPDM

SPP0093B

Price Range
$0.2911 - $0.1164

Stock Levels
Request the lead time here
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.093 in
Masking Pull Plug - Overall Diameter - 2.8 mm | 0.109 in ; Pull-Tab Length - 25.4 mm | 1 in ; EPDM

SPP0109C

Price Range
$0.3756 - $0.1503

Stock Levels
19750 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.109 in
Masking Pull Plug - Overall Diameter - 3.2 mm | 0.125 in ; Pull-Tab Length - 15.9 mm | 0.626 in ; EPDM

SPP0125B

Price Range
$0.3756 - $0.1503

Stock Levels
Request the lead time here
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.125 in
Masking Pull Plug - Overall Diameter - 3.6 mm | 0.140 in ; Pull-Tab Length - 14.2 mm | 0.559 in ; EPDM

SPP0140C

Price Range
$0.3508 - $0.1402

Stock Levels
6575 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.140 in
Masking Pull Plug - Overall Diameter - 4 mm | 0.156 in ; Pull-Tab Length - 15.5 mm | 0.610 in ; EPDM

SPP0156B

Price Range
$0.9199 - $0.1485

Stock Levels
2000 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push-Fit
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.156 in
Masking Pull Plug - Overall Diameter - 4.1 mm | 0.162 in ; Pull-Tab Length - 14.8 mm | 0.583 in ; EPDM

SPP0162C

Price Range
$0.3756 - $0.1503

Stock Levels
Request the lead time here
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.162 in
Masking Pull Plug - Overall Diameter - 1.6 mm | 0.062 in ; Pull-Tab Length - 8.6 mm | 0.339 in ; Silicone

SPP0062A

Price Range
$0.2506 - $0.1002

Stock Levels
67000 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.062 in
Masking Pull Plug - Overall Diameter - 1.9 mm | 0.073 in ; Pull-Tab Length - 15.0 mm | 0.591 in ; Silicone

SPP0073A

Price Range
$0.258 - $0.1032

Stock Levels
1000 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.073 in
Masking Pull Plug - Overall Diameter - 2.4 mm | 0.093 in ; Pull-Tab Length - 17.8 mm | 0.701 in ; Silicone

SPP0093A

Price Range
$0.4154 - $0.1662

Stock Levels
18950 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.093 in
Masking Pull Plug - Overall Diameter - 2.8 mm | 0.109 in ; Pull-Tab Length - 25.4 mm | 1 in ; Silicone

SPP0109A

Price Range
$0.5337 - $0.2135

Stock Levels
8000 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.109 in
Masking Pull Plug - Overall Diameter - 3.2 mm | 0.125 in ; Pull-Tab Length - 15.9 mm | 0.626 in ; Silicone

SPP0125A

Price Range
$0.5337 - $0.2135

Stock Levels
7000 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.125 in
Masking Pull Plug - Overall Diameter - 3.6 mm | 0.140 in ; Pull-Tab Length - 14.2 mm | 0.559 in ; Silicone

SPP0140A

Price Range
$0.5014 - $0.2006

Stock Levels
500 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.140 in
Masking Pull Plug - Overall Diameter - 4 mm | 0.156 in ; Pull-Tab Length - 15.5 mm | 0.61 in ; Silicone

SPP0156A

Price Range
$0.5337 - $0.2135

Stock Levels
16999 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.156 in
Masking Pull Plug - Overall Diameter - 4.1 mm | 0.162 in ; Pull-Tab Length - 14.8 mm | 0.583 in ; Silicone

SPP0162A

Price Range
$0.5337 - $0.2135

Stock Levels
3000 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.162 in
Masking Pull Plug - Overall Diameter - 5 mm | 0.195 in ; Pull-Tab Length - 15.9 mm | 0.626 in ; Silicone

SPP0195A

Price Range
$0.5433 - $0.2174

Stock Levels
8400 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.195 in