Menu Search

Masking Pull Plugs

In stock

Masking Pull plugs are ideal for masking threaded and plain through-holes. To apply, just pull the thinner end of the plug through the hole until it stretches the larger end through the hole; then release it so it will compress and make a tight seal. Use the Flanged Pull plugs to mask the backside of the hole. These come in a premium high-temp silicone material or in an economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Compatible Hole Diameter All
Show more Show less
98 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter View
$0.4378 - $2.705 2000 In stock
0.518 in
$0.2278 - $1.4062 31498 In stock
0.285 in
1426311 $0.3408 - $2.1065 250 In stock
0.445 in
$0.2606 - $1.6109 1500 In stock
0.350 in
$0.1576 - $0.9727 1198 In stock
0.230 in
$0.0882 - $0.6072 79900 In stock
0.173 in
$0.472 - $2.9156 2000 In stock
0.545 in
$0.3904 - $2.4118 2000 In stock
0.490 in
1426305 $0.2286 - $1.4126 900 In stock
0.335 in
$0.532 - $3.2876 250 In stock
0.580 in
1426299 $0.1464 - $0.9046 36011 In stock
0.218 in
$0.3095 - $1.9121 250 In stock
0.420 in
$0.273 - $1.6916 2000 In stock
0.445 in
$0.4205 - $2.6102 Request the lead time here
0.530 in
SPP0510A $0.4524 - $2.7895 2400 In stock
0.510 in
$0.817 - $5.0609 12254 In stock
0.700 in
$3.208 - $19.7653 795 In stock
1.380 in
$0.3169 - $1.9526 Request the lead time here
0.510 in
$0.574 - $3.5466 Request the lead time here
0.700 in
$0.6018 - $3.7259 6098 In stock
0.530 in
  • of 5
Flanged Pull Plug - Overall Diameter - 13.2 mm | 0.518 in ; Pull-Tab Length - 25.4 mm | 1.000 in ; Silicone

1426315

Price Range
$2.705 - $0.4378

Stock Levels
2000 In stock
Attributes
  • Flanged
    Yes
  • Fitting Style
    Pull Fit
  • Color
    Gray
  • Full Material
    Silicone Rubber, 40 Shore A
  • Overall Diameter
    0.518 in
Flanged Pull Plug - Overall Diameter - 7.2 mm | 0.285 in ; Pull-Tab Length - 27 mm | 1.062 in ; Silicone

1426303

Price Range
$1.4062 - $0.2278

Stock Levels
31498 In stock
Attributes
  • Flanged
    Yes
  • Fitting Style
    Pull Fit
  • Color
    Yellow
  • Full Material
    Silicone Rubber, 40 Shore A
  • Overall Diameter
    0.285 in
Flanged Pull Plug - Overall Diameter - 11.3 mm | 0.445 in ; Pull-Tab Length - 27 mm | 1.062 in ; Silicone

1426311

Price Range
$2.1065 - $0.3408

Stock Levels
250 In stock
Attributes
  • Flanged
    Yes
  • Fitting Style
    Pull Fit
  • Color
    Purple
  • Full Material
    Silicone Rubber, 40 Shore A
  • Overall Diameter
    0.445 in
Flanged Pull Plug - Overall Diameter - 8.9 mm | 0.350 in ; Pull-Tab Length - 27 mm | 1.062 in ; Silicone

1426307

Price Range
$1.6109 - $0.2606

Stock Levels
1500 In stock
Attributes
  • Flanged
    Yes
  • Fitting Style
    Pull Fit
  • Color
    Pink
  • Full Material
    Silicone Rubber, 40 Shore A
  • Overall Diameter
    0.350 in
Flanged Pull Plug - Overall Diameter - 5.8 mm | 0.230 in ; Pull-Tab Length - 26.2 mm | 1.031 in ; Silicone

1426301

Price Range
$0.9727 - $0.1576

Stock Levels
1198 In stock
Attributes
  • Flanged
    Yes
  • Fitting Style
    Pull Fit
  • Color
    Gray
  • Full Material
    Silicone Rubber, 40 Shore A
  • Overall Diameter
    0.230 in
Flanged Pull Plug - Overall Diameter - 4.4 mm | 0.173 in ; Pull-Tab Length - 25.4 mm | 1.000 in ; Silicone

1426297

Price Range
$0.6072 - $0.0882

Stock Levels
79900 In stock
Attributes
  • Flanged
    Yes
  • Fitting Style
    Pull Fit
  • Color
    Red
  • Full Material
    Silicone Rubber, 40 Shore A
  • Overall Diameter
    0.173 in
Flanged Pull Plug - Overall Diameter - 13.8 mm | 0.545 in ; Pull-Tab Length - 25.4 mm | 1.000 in ; Silicone

1426317

Price Range
$2.9156 - $0.472

Stock Levels
2000 In stock
Attributes
  • Flanged
    Yes
  • Fitting Style
    Pull Fit
  • Color
    Red
  • Full Material
    Silicone Rubber, 40 Shore A
  • Overall Diameter
    0.545 in
Flanged Pull Plug - Overall Diameter - 12.4 mm | 0.490 in ; Pull-Tab Length - 25.4 mm | 1.000 in ; Silicone

1426313

Price Range
$2.4118 - $0.3904

Stock Levels
2000 In stock
Attributes
  • Flanged
    Yes
  • Fitting Style
    Pull Fit
  • Color
    White
  • Full Material
    Silicone Rubber, 40 Shore A
  • Overall Diameter
    0.490 in
Flanged Pull Plug - Overall Diameter - 8.5 mm | 0.335 in ; Pull-Tab Length - 26.2 mm | 1.031 in ; Silicone

1426305

Price Range
$1.4126 - $0.2286

Stock Levels
900 In stock
Attributes
  • Flanged
    Yes
  • Fitting Style
    Pull Fit
  • Color
    Orange
  • Full Material
    Silicone Rubber, 40 Shore A
  • Overall Diameter
    0.335 in
Flanged Pull Plug - Overall Diameter - 14.7 mm | 0.580 in ; Pull-Tab Length - 25.4 mm | 1.000 in ; Silicone

1426319

Price Range
$3.2876 - $0.532

Stock Levels
250 In stock
Attributes
  • Flanged
    Yes
  • Fitting Style
    Pull Fit
  • Color
    Red
  • Full Material
    Silicone Rubber, 40 Shore A
  • Overall Diameter
    0.580 in
Flanged Pull Plug - Overall Diameter - 5.5 mm | 0.218 in ; Pull-Tab Length - 26.2 mm | 1.031 in ; Silicone

1426299

Price Range
$0.9046 - $0.1464

Stock Levels
36011 In stock
Attributes
  • Flanged
    Yes
  • Fitting Style
    Pull Fit
  • Color
    Blue
  • Full Material
    Silicone Rubber, 40 Shore A
  • Overall Diameter
    0.218 in
Flanged Pull Plug - Overall Diameter - 10.7 mm | 0.420 in ; Pull-Tab Length - 27 mm | 1.062 in ; Silicone

1426309

Price Range
$1.9121 - $0.3095

Stock Levels
250 In stock
Attributes
  • Flanged
    Yes
  • Fitting Style
    Pull Fit
  • Color
    Green
  • Full Material
    Silicone Rubber, 40 Shore A
  • Overall Diameter
    0.420 in
Masking Pull Plug - Overall Diameter - 11.3 mm | 0.445 in ; Pull-Tab Length - 25.4 mm | 1.000 in ; EPDM

SPP0445C

Price Range
$1.6916 - $0.273

Stock Levels
2000 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push-Fit
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.445 in
Masking Pull Plug - Overall Diameter - 13.5 mm | 0.530 in ; Pull-Tab Length - 25.4 mm | 1.000 in ; EPDM

SPP0530B

Price Range
$2.6102 - $0.4205

Stock Levels
Request the lead time here
Attributes
  • Flanged
    No
  • Fitting Style
    Push-Fit
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.530 in
Masking Pull Plug - Overall Diameter - 13 mm | 0.510 in ; Pull-Tab Length - 24.3 mm | 0.956 in ; Silicone

SPP0510A

Price Range
$2.7895 - $0.4524

Stock Levels
2400 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.510 in
Masking Pull Plug - Overall Diameter - 17.8 mm | 0.700 in ; Pull-Tab Length - 33.7 mm | 1.326 in ; Silicone

SPP0700A

Price Range
$5.0609 - $0.817

Stock Levels
12254 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.700 in
Masking Pull Plug - Overall Diameter - 35.1 mm | 1.380 in ; Pull-Tab Length - 25.4 mm | 1.000 in ; Silicone

SPP1380A

Price Range
$19.7653 - $3.208

Stock Levels
795 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    1.380 in
Masking Pull Plug - Overall Diameter - 13 mm | 0.510 in ; Pull-Tab Length - 24.3 mm | 0.956 in ; EPDM

SPP0510B

Price Range
$1.9526 - $0.3169

Stock Levels
Request the lead time here
Attributes
  • Flanged
    No
  • Fitting Style
    Push-Fit
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.510 in
Masking Pull Plug - Overall Diameter - 17.8 mm | 0.700 in ; Pull-Tab Length - 33.7 mm | 1.326 in ; EPDM

SPP0700C

Price Range
$3.5466 - $0.574

Stock Levels
Request the lead time here
Attributes
  • Flanged
    No
  • Fitting Style
    Push-Fit
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.700 in
Masking Pull Plug - Overall Diameter - 13.5 mm | 0.530 in ; Pull-Tab Length - 25.4 mm | 1.000 in ; Silicone

SPP0530A

Price Range
$3.7259 - $0.6018

Stock Levels
6098 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push-Fit
  • Color
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.530 in