Menu Search

N/A - Outside Diameter - 44.5 mm | 1.750 in; 25 ft; Silicone Foam

Can be used like a gasket to mask off threads, slots and keyways. Can be used multiple times. Can be cut to required length. Applications include; powder coating, e-coating, plating and anodizing.
Item code:

1426405

7 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 $1,172.55
5 - 9 $1,113.97
10 - 14 $1,055.39
15 - 19 $996.71
20 + $938.02
Standard pack: 1

Order in multiple of 1

Total price:

$1,172.55

1 x $1,172.55

Add sample +

Specifications

Imperial
Metric
SKU attributes
Outside Diameter 1.750 in
Roll Length 25 ft
Color White
Material Silicone Foam
Maximum Temperature 600 °F

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us