Menu Search

Masking Foam Cord - Outside Diameter - 31.8 mm | 1.250 in; 25 ft; Silicone Foam

Can be used like a gasket to mask off threads, slots and keyways. Can be used multiple times. Can be cut to required length. Applications include; powder coating, e-coating, plating and anodizing.
Item code:

1426401

4 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 $602.47
5 - 9 $572.36
10 - 14 $542.24
15 - 19 $512.12
20 + $482.00
Standard pack: 1

Order in multiple of 1

Total price:

$602.47

1 x $602.47

Specifications

Imperial
Metric
SKU attributes
Outside Diameter 1.250 in
Roll Length 25 ft
Color White
Material Silicone Foam
Maximum Temperature 600 °F

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us