Menu Search

Masking Foam Cord - Outside Diameter - 7.9 mm | 0.312 in; 50 ft; Silicone Foam

Can be used like a gasket to mask off threads, slots and keyways. Can be used multiple times. Can be cut to required length. Applications include; powder coating, e-coating, plating and anodizing.
Item code:

1426389

12 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 $83.11
5 - 9 $78.97
10 - 14 $74.83
15 - 19 $70.59
20 + $66.45
Standard pack: 1

Order in multiple of 1

Total price:

$83.11

1 x $83.11

Specifications

Imperial
Metric
SKU attributes
Outside Diameter 0.312 in
Roll Length 50 ft
Color White
Material Silicone Foam
Maximum Temperature 600 °F

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us