Menu Search

Masking Foam Cord - Outside Diameter - 6.4 mm | 0.250 in; 50 ft; Silicone Foam

Can be used like a gasket to mask off threads, slots and keyways. Can be used multiple times. Can be cut to required length. Applications include; powder coating, e-coating, plating and anodizing.
Item code:

1426387

9 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 $55.68
5 - 9 $52.99
10 - 14 $50.20
15 - 19 $47.40
20 + $44.61
Standard pack: 1

Order in multiple of 1

Total price:

$55.68

1 x $55.68

Specifications

Imperial
Metric
SKU attributes
Outside Diameter 0.250 in
Roll Length 50 ft
Color White
Material Silicone Foam
Maximum Temperature 600 °F

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us