Horizontal Manual Hold-Down Clamps have a low height design, cushioned handle grip, and zinc-plated components to resist corrosion. The handle and hold-down bar move in opposite directions to provide secure holding capacity.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Material | Height Under Bar | Maximum Holding Force | Handle Movement | View | |
|---|---|---|---|---|---|---|---|
| EMC201A | $5.29 - $6.21 | Request the lead time here |
Steel
|
0.378 in
9.6 mm
|
60 lbf
266.9 N
|
75
|
|
| $16.76 - $18.02 | Request the lead time here |
Steel
|
1.339 in
34.0 mm
|
550 lbf
2446.5 N
|
72
|
||
| $9.63 - $11.30 | Request the lead time here |
Steel
|
0.988 in
25.1 mm
|
200 lbf
889.6 N
|
73
|
||
| $5.29 - $6.21 | Request the lead time here |
Steel
|
0.433 in
11.0 mm
|
60 lbf
266.9 N
|
75
|
||
| $22.69 - $26.63 | Request the lead time here |
Steel
|
1.748 in
44.4 mm
|
750 lbf
3336.2 N
|
68
|
||
| $12.38 - $14.54 | 168 In stock |
Steel
|
1.374 in
34.9 mm
|
500 lbf
2224.1 N
|
65
|
||
| $11.35 - $11.35 | 170 In stock |
Steel
|
0.768 in
19.5 mm
|
0.70 kN
0.70 kN
|
60
|
||
| Request the lead time here |
Steel
|
1.339 in
34.0 mm
|
225.0 kg
225.0 kg
|
66
|
|||
| $18.47 - $18.47 | 400 In stock |
304 Stainless Steel
|
0.295 in
7.5 mm
|
0.30 kN
0.30 kN
|
75
|
||
| $41.88 - $41.88 | 40 In stock |
304 Stainless Steel
|
1.339 in
34.0 mm
|
2.20 kN
2.20 kN
|
60
|
||
| $57.95 - $57.95 | 40 In stock |
Steel
|
1.693 in
43.0 mm
|
3.40 kN
3.40 kN
|
90
|
||
| $23.67 - $23.67 | 200 In stock |
304 Stainless Steel
|
0.492 in
12.5 mm
|
0.50 kN
0.50 kN
|
166
|
||
| $67.24 - $67.24 | 40 In stock |
Steel
|
1.311 in
33.3 mm
|
3.40 kN
3.40 kN
|
160
|
||
| Request the lead time here |
Steel
|
0.492 in
12.5 mm
|
225.0 kg
225.0 kg
|
166
|
|||
| Request the lead time here |
Steel
|
1.339 in
34.0 mm
|
150.0 kg
150.0 kg
|
77
|
|||
| $25.80 - $25.80 | 100 In stock |
304 Stainless Steel
|
1.063 in
27.0 mm
|
1.00 kN
1.00 kN
|
78
|
||
| $47.82 - $47.82 | 30 In stock |
Steel
|
2.283 in
58.0 mm
|
4.40 kN
4.40 kN
|
70
|
||
| $31.33 - $31.33 | 50 In stock |
304 Stainless Steel
|
1.063 in
27.0 mm
|
1.00 kN
1.00 kN
|
65
|
||
| $15.07 - $15.07 | 50 In stock |
Steel
|
1.063 in
27.0 mm
|
1.00 kN
1.00 kN
|
65
|
||
| $36.23 - $36.23 | 50 In stock |
Steel
|
0.925 in
23.5 mm
|
1.40 kN
1.40 kN
|
175
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue