| Quantity | Unit price |
|---|---|
| 1000 - 9999 | $0.2629 |
| 10000 - 24999 | $0.2365 |
| 25000 + | $0.213 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Thread Sizes (All) | #4-40 |
|---|---|
| Distance Across Flats | 0.250 in |
| Distance Across Flats | 6.4 mm |
| Internal Thread Length | 0.188 in |
| Internal Thread Length | 4.8 mm |
| Spacer Length | 0.750 in |
| Spacer Length | 19.1 mm |
| Thread Length | 0.188 in |
| Thread Length | 4.8 mm |
| Maximum Operating Temperature | 185 °F |
| Maximum Operating Temperature | 85 °C |
| Minimum Operating Temperature | -40 °C |
| Minimum Operating Temperature | -40 °F |
| Color | Black |
| Full Material | Nylon 6/6 |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue