| Quantity | Unit price |
|---|---|
| 200 - 999 | $0.4017 |
| 1000 + | $0.3616 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 2.165 in |
|---|---|
| d | 55.0 mm |
| h | 1.654 in |
| h | 42.0 mm |
| H | 2.598 in |
| H | 66.0 mm |
| Color | Black |
| Material | LDPE - PIR |
| Type | 1 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue