| Quantity | Unit price |
|---|---|
| 500 - 2499 | $0.1247 |
| 2500 + | $0.1123 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 27.0 mm |
|---|---|
| d | 1.063 in |
| h | 28.0 mm |
| h | 1.102 in |
| H | 1.594 in |
| H | 40.5 mm |
| Color | Black |
| Material | LDPE - PIR |
| Type | 2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue