Menu Search

Free Swinging Hinge - Overall Length - 50.0 mm | 1.969 in ; Overall Width - 50.0 mm | 1.969 in ; Overall Thickness - 11.0 mm | 0.433 in ; Material - PA GF

Threaded Stud Mount Leaf hinges are available for applications for flush mounted doors with threaded stud installations.
Item code:

199203

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $4.00
10 + $3.93
Standard pack: 1

Order in multiple of 1

Total price:

$4.00

1 x $4.00

Specifications

Imperial
Metric
SKU attributes
Color Black
Finish No Finish
Hinge Type Butt Hinge
Includes Fasteners not included
Material PA GF
Mounting Orientation Universal
Number of Mounting Holes 4
Specifications DIN-EN ISO 1043-1

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us