| Quantity | Unit price |
|---|---|
| 1000 - 9999 | $0.1866 |
| 10000 - 24999 | $0.1754 |
| 25000 + | $0.1642 |
| Inside Height | 8.4 mm |
|---|---|
| Inside Height | 0.330 in |
| Maximum Operating Temperature | 85 °C |
| Maximum Operating Temperature | 185 °F |
| Minimum Operating Temperature | -40 °C |
| Minimum Operating Temperature | -40 °F |
| Overall Diameter | 5.1 mm |
| Overall Diameter | 0.200 in |
| Overall Height | 0.460 in |
| Overall Height | 11.7 mm |
| Color | Natural |
| Compatible LED Type (All) | T-1 3/4,5.0 mm |
| Full Material | Nylon 6/6 |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Shape | Round |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue