Menu Search

Square LED Mount - Nylon 6/6; Hole Size 2.4 mm | 0.094 in

These square LED Spacers are .253 in square. They secure both two and three lead devices. It has a height of .090 in. and is made of Natural Nylon 6/6.
Item code:

18TRM001

9000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 $0.108
10000 - 24999 $0.1014
25000 + $0.0972
Standard pack: 1000

Order in multiple of 1000

Total price:

$108.00

1000 x $0.108

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material Nylon 6/6
Full Material Nylon 6/6

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us