Quantity | Unit price |
---|---|
1000 - 4999 | $0.0811 |
5000 - 9999 | $0.0771 |
10000 - 24999 | $0.0737 |
25000 + | $0.0695 |
Head Diameter | 8.5 mm |
---|---|
Head Diameter | 0.336 in |
Head Height | 0.243 in |
Head Height | 6.2 mm |
Thread Length | 1.500 in |
Thread Length | 38.1 mm |
Thread Size | #6-32 |
Color | Black |
Material | Nylon 6/6 |
Full Material | Nylon 6/6 |
Head Type | Knurled Round Pan Head |
Drive Type | Slotted Drive |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue