| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.0746 |
| 5000 - 9999 | $0.0711 |
| 10000 - 24999 | $0.0679 |
| 25000 + | $0.064 |
| Head Diameter | 8.1 mm |
|---|---|
| Head Diameter | 0.317 in |
| Head Height | 5.5 mm |
| Head Height | 0.216 in |
| Thread Length | 25.4 mm |
| Thread Length | 1.000 in |
| Thread Size | #4-40 |
| Color | Black |
| Material | Nylon 6/6 |
| Full Material | Nylon 6/6 |
| Head Type | Knurled Round Pan Head |
| Drive Type | Slotted Drive |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue