Our Nylon Protective Sleeving is made from either Polyamide or Nylon 6. Hose Sleeve is used to protect hoses from the damage created by high temperatures and water abrasion. Sleeve Protectors will extend the longevity of the hose assembly, and can offer protection to operators from slippage, spillage and hose movement. We have two types of Nylon Hose Sleeve in our range that are both mine safety approved.
Burst Guard Double Nylon Sleeve is a Polyamide (PA) mining hose option. This is Essentra's heaviest performance safety hose sleeve; specially designed for high abrasion, weather resistance and controlling hose bursts to protect workers, equipment, and the environment in line of sight operations. It is resistant to diesel, transmission fluid, engine oil and coolant. The hose has a black outer layer and a yellow internal layer. The hose sleeve thickness is 2.3mm, and it has a working temperature range between -40 up to 125C. The sleeve loses 10 percent of its resistance at 125C. The melting point is 230C. This double-layered sleeve consists of Nylon multifillament. This two layer design will allow the worker to visually see wear damage. If you see that, it means the black outer layer has been work through, so should be replaced soon. This hose protection sleeve is MSHA approved, meets ISO 6945 abrasion standard, meets SEA J343/ISO 3457 burst and leakage protection, and UV Solar Protection BS EN 13758-1, as well as being ROHS compliant.
Our other option is a Nylon Textile Sleeve made from Nylon 6. The working temperature is between 40F up to 257F. This hose sleeve a resistance against high degrees of burst, with optimum UV and abrasion protection. It benefits from excellent chemical compatibility with gasoline and oils. This hose sleeving will keep workers safe, as well as protect environments and machinery from hydraulic hose oil leaks and spills. This hose options is available in black or red. MSHA approved. Meets ISO 6945 abrasion standard, and FED-STD-191 test method 5309 abrasion resistance, ASTM D 6770 for abrasion resistance of textile sleeve. Meets SEA J343/ISO 3457 bursts and leakage protection. Meets EN982 ISO norm 833 EN 414, UV Solar Protection BS EN 13758-1, ISO 8031 approved for conductivity requirement, and is ROHS compliant. Pin hole test approved (very dense but not bulky).
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Flat Width | Compatible Hose Diameter | View | |
|---|---|---|---|---|---|
| $126.60 - $158.10 | 8 In stock |
1.575 in
40 mm
|
|
||
| $235.10 - $293.80 | 10 In stock |
2.756 in
70 mm
|
|
||
| $170.00 - $213.50 | 2 In stock |
4.528 in
115 mm
|
|
||
| $144.40 - $160.40 | 5 In stock |
|
|
||
| $565.10 - $689.20 | 11 In stock |
2.360 in
59.9 mm
|
1.420 in
36.1 mm
|
||
| $854.70 - $1,042.30 | 28 In stock |
3.540 in
89.9 mm
|
2.170 in
55.1 mm
|
||
| $1,389.70 - $1,694.80 | 94 In stock |
5.910 in
150.1 mm
|
3.660 in
93 mm
|
||
| $106.80 - $133.40 | 3 In stock |
1.181 in
30 mm
|
|
||
| $161.40 - $201.80 | 10 In stock |
1.969 in
50 mm
|
|
||
| $278.20 - $346.70 | 13 In stock |
3.543 in
90 mm
|
|
||
| $217.50 - $272.30 | 10 In stock |
6.929 in
176 mm
|
|
||
| $167.80 - $186.40 | 12 In stock |
|
|
||
| $331.10 - $367.90 | 8 In stock |
|
|
||
| $1,100.20 - $1,341.70 | 217 In stock |
4.650 in
118.1 mm
|
2.870 in
72.9 mm
|
||
| 900359 | $71.90 - $89.90 | 6 In stock |
0.787 in
20 mm
|
|
|
| $262.50 - $329.10 | 10 In stock |
3.150 in
80 mm
|
|
||
| $190.00 - $237.00 | 8 In stock |
5.709 in
145 mm
|
|
||
| $165.10 - $183.50 | 60 In stock |
|
|
||
| 900333 | $283.80 - $315.30 | 5 In stock |
|
|
|
| $418.00 - $509.70 | 66 In stock |
1.690 in
42.9 mm
|
0.980 in
24.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue