Quantity | Unit price |
---|---|
1 - 9 | $195.20 |
10 - 19 | $185.40 |
20 - 29 | $179.40 |
30 + | $167.50 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hose Diameter | 40 mm |
---|---|
Compatible Hose Diameter | 1.575 in |
Flat Width | 2.559 in |
Flat Width | 65.0 mm |
Roll Length | 164.042 ft |
Roll Length | 50 m |
Color | Black |
Full Material | Polyester |
Material | PES |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue