Quantity | Unit price |
---|---|
1 - 9 | $110.30 |
10 - 19 | $104.80 |
20 - 29 | $101.40 |
30 + | $94.60 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hose Diameter | 20 mm |
---|---|
Compatible Hose Diameter | 0.787 in |
Flat Width | 1.339 in |
Flat Width | 34.0 mm |
Roll Length | 164.042 ft |
Roll Length | 50 m |
Color | Black |
Full Material | Polyester |
Material | PES |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue