Quantity | Unit price |
---|---|
2000 - 5999 | $0.4009 |
6000 - 9999 | $0.3608 |
10000 - 23999 | $0.3246 |
24000 + | $0.2923 |
Distance Across Flats | 0.63 in |
---|---|
Distance Across Flats | 16.0 mm |
Head Height | 0.295 in |
Head Height | 7.5 mm |
Pitch/TPI | 1.5 mm |
Thread Length | 60.0 mm |
Thread Length | 2.362 in |
Thread Size | M10 x 1.5 |
Color | Black |
Material | Nylon 6/6 |
Full Material | Polyamide 6.6 |
Drive Type | External Hexagonal Slotted Drive |
Head Type | Hexagonal Head |
Screw Type | Part Threaded Screw |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue