| Quantity | Unit price |
|---|---|
| 250 - 999 | $0.3914 |
| 1000 - 4999 | $0.3522 |
| 5000 - 9999 | $0.3171 |
| 10000 + | $0.2853 |
| Distance Across Flats | 0.63 in |
|---|---|
| Distance Across Flats | 16.0 mm |
| Head Height | 0.295 in |
| Head Height | 7.5 mm |
| Pitch/TPI | 1.5 mm |
| Thread Length | 1.969 in |
| Thread Length | 50.0 mm |
| Thread Size | M10 x 1.5 |
| Color | Black |
| Material | Nylon 6/6 |
| Full Material | Polyamide 6.6 |
| Drive Type | External Hexagonal Unslotted Drive |
| Head Type | Hexagonal Head |
| Screw Type | Part Threaded Screw |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue