Quantity | Unit price |
---|---|
500 - 999 | $0.2726 |
1000 - 4999 | $0.2454 |
5000 - 9999 | $0.2207 |
10000 + | $0.1987 |
Distance Across Flats | 10.0 mm |
---|---|
Distance Across Flats | 0.394 in |
Head Height | 4.7 mm |
Head Height | 0.185 in |
Pitch/TPI | 1.0 mm |
Thread Length | 6.0 mm |
Thread Length | 0.236 in |
Thread Size | M6 X 1.0 |
Color | Black |
Material | Nylon 6/6 |
Full Material | Nylon 6/6 |
Drive Type | External Hexagonal Unslotted Drive |
Head Type | Hexagonal Head |
Screw Type | Fully Threaded Screw |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue