Quantity | Unit price |
---|---|
1000 - 4999 | $0.0586 |
5000 - 9999 | $0.0528 |
10000 - 24999 | $0.0474 |
25000 + | $0.0427 |
Distance Across Flats | 0.315 in |
---|---|
Distance Across Flats | 8.0 mm |
Head Height | 0.15 in |
Head Height | 3.8 mm |
Pitch/TPI | 0.8 mm |
Thread Length | 0.472 in |
Thread Length | 12.0 mm |
Thread Size | M5 X 0.8 |
Color | Black |
Material | Nylon 6/6 |
Full Material | Polyamide 6.6 |
Drive Type | External Hexagonal Unslotted Drive |
Head Type | Hexagonal Head |
Screw Type | Part Threaded Screw |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue