| Quantity | Unit price |
|---|---|
| 250 - 999 | $3.1263 |
| 1000 - 4999 | $1.3941 |
| 5000 - 9999 | $1.3842 |
| 10000 + | $1.373 |
| Distance Across Flats | 0.562 in |
|---|---|
| Distance Across Flats | 14.3 mm |
| Head Height | 6.8 mm |
| Head Height | 0.268 in |
| Pitch/TPI | 16 TPI |
| Thread Length | 114.3 mm |
| Thread Length | 4.500 in |
| Thread Size | 3/8-16 |
| Color | Black |
| Material | Nylon 6/6 |
| Full Material | Nylon 6/6 |
| Drive Type | External Hexagonal Slotted Drive |
| Head Type | Hexagonal Head |
| Screw Type | Part Threaded Screw |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue