| Quantity | Unit price |
|---|---|
| 500 - 999 | $0.3131 |
| 1000 - 4999 | $0.1396 |
| 5000 - 9999 | $0.1387 |
| 10000 + | $0.1376 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Distance Across Flats | 11.1 mm |
|---|---|
| Distance Across Flats | 0.438 in |
| Head Height | 4.8 mm |
| Head Height | 0.188 in |
| Pitch/TPI | 20 TPI |
| Thread Length | 63.5 mm |
| Thread Length | 2.500 in |
| Thread Size | 1/4-20 |
| Color | Natural |
| Material | Nylon 6/6 |
| Full Material | Nylon 6/6 |
| Drive Type | External Hexagonal Slotted Drive |
| Head Type | Hexagonal Head |
| Screw Type | Part Threaded Screw |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue