Quantity | Unit price |
---|---|
1000 - 4999 | $0.0442 |
5000 - 9999 | $0.0419 |
10000 - 24999 | $0.0402 |
25000 + | $0.0376 |
Distance Across Flats | 0.188 in |
---|---|
Distance Across Flats | 4.8 mm |
Head Height | 0.060 in |
Head Height | 1.5 mm |
Pitch/TPI | 40 TPI |
Thread Length | 0.438 in |
Thread Length | 11.1 mm |
Thread Size | #4-40 |
Color | Black |
Material | Nylon 6/6 |
Full Material | Nylon 6/6 |
Drive Type | External Hexagonal Slotted Drive |
Head Type | Hexagonal Head |
Screw Type | Fully Threaded Screw |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue