Quantity | Unit price |
---|---|
1000 - 4999 | $0.0441 |
5000 - 9999 | $0.0419 |
10000 - 24999 | $0.04 |
25000 + | $0.0376 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Distance Across Flats | 3.2 mm |
---|---|
Distance Across Flats | 0.125 in |
Head Height | 0.050 in |
Head Height | 1.3 mm |
Pitch/TPI | 56 TPI |
Thread Length | 0.094 in |
Thread Length | 2.4 mm |
Thread Size | #2-56 |
Color | Black |
Material | Nylon 6/6 |
Full Material | Nylon 6/6 |
Drive Type | External Hexagonal Unslotted Drive |
Head Type | Hexagonal Head |
Screw Type | Fully Threaded Screw |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue