| Quantity | Unit price |
|---|---|
| 1 - 9 | $7.80 |
| 10 + | $6.87 |
| Head Height | 0.748 in |
|---|---|
| Head Height | 19.0 mm |
| Housing Height | 0.728 in |
| Housing Height | 18.5 mm |
| Knob Length | 28.5 mm |
| Knob Length | 1.122 in |
| Color | Black |
| Handle Type | Cam Lever Knob Handle |
| Includes | No Includes |
| Latch Material | Nylon |
| Knob Material | 30% Glass Fibre Nylon 6 |
| Housing Material | Zinc Alloy |
| Latch Style | Quarter-Turn Latch |
| Mounting Orientation | Universal |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue