Menu Search

T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - Keyed Alike;Stainless Steel Shutter

Quarter-Turn Cam Latch with 'L' Handle design. It features two keys that are keyed alike SS shutter , meaning both can open the same latch. It is ideal for improving insulation against noise and vibration. Used for cabinets and furniture. Made from stainless steel with silver.
Item code:

111400300

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $105.64
10 + $82.99
Standard pack: 1

Order in multiple of 1

Total price:

$105.64

1 x $105.64

Specifications

Imperial
Metric
SKU attributes
Finish Natural
Material Stainless Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us